IESNA:LM-63-2002
[TEST]P1056010
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D835-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]620
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
444 439.6 438.3 434.8 429.6 423.5 416.1 407.4 398.3 387.4
375.6 363.4 349.9 336 321.7 306.9 291.6 276.8 259.8 244.6
228.1 211.5 195.4 178.5 161.9 144.9 128 111 93.6 77
60.9 45.3 30.9 17.8 6.5 0 0
444 444.8 441.8 436.1 428.3 419.2 407.4 394.8 380.9 365.2
349.5 332.5 314.7 296.4 277.3 258.1 238.5 218.9 199.3 180.2
159.7 140.6 121.4 102.3 83.6 65.7 49.2 33.5 20.5 10.4
6.5 3.5 1.3 0.4 0 0 0
444 440.5 434.4 425.2 412.6 397.4 380.4 361.7 341.2 319
296.4 272.5 248.5 223.7 199.3 175.8 151.9 129.3 107.1 85.7
66.6 48.7 32.2 17.4 8.7 7 4.8 3 1.7 0.9
0.4 0.4 0 0 0 0 0
444 440.9 432.2 419.6 403 383.5 362.6 338.2 312.1 284.7
257.2 229.4 201.1 175 148.4 123.2 99.2 76.6 57 38.7
22.6 10 7.4 5.7 4.4 2.6 1.7 0.9 0.4 0.4
0.4 0.4 0 0 0 0 0
444 441.4 434 420 401.7 380.4 356.9 331.2 303.4 273.8
244.2 214.1 185.4 157.6 130.6 104.9 81.4 60.1 41.3 24.4
10.4 7.8 6.1 4.4 3 1.7 1.3 0.4 0.4 0.4
0 0 0 0 0 0 0
